IESNA:LM-63-2002
[TEST]P1055953
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1727
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1235.5 1223.3 1219.7 1210 1195.5 1178.5 1157.9 1133.7 1108.3 1078
1045.3 1011.4 973.8 935.1 895.1 853.9 811.5 770.3 723.1 680.7
634.7 588.7 543.8 496.6 450.6 403.3 356.1 308.9 260.4 214.4
169.6 126 86 49.7 18.2 0 0
1235.5 1237.9 1229.4 1213.6 1191.8 1166.4 1133.7 1098.6 1059.8 1016.2
972.6 925.4 875.7 824.8 771.6 718.3 663.8 609.2 554.7 501.4
444.5 391.2 337.9 284.6 232.6 182.9 136.9 93.3 56.9 29.1
18.2 9.7 3.6 1.2 0 0 0
1235.5 1225.8 1208.8 1183.4 1148.2 1105.9 1058.6 1006.5 949.6 887.8
824.8 758.2 691.6 622.6 554.7 489.3 422.7 359.7 298 238.6
185.3 135.7 89.6 48.4 24.2 19.4 13.3 8.5 4.8 2.4
1.2 1.2 0 0 0 0 0
1235.5 1227 1202.7 1167.6 1121.6 1067.1 1009 941.1 868.5 792.1
715.8 638.3 559.6 486.9 413 342.8 276.2 213.2 158.7 107.8
63 27.9 20.6 15.7 12.1 7.3 4.8 2.4 1.2 1.2
1.2 1.2 0 0 0 0 0
1235.5 1228.2 1207.6 1168.8 1118 1058.6 993.2 921.7 844.2 761.9
679.5 595.9 516 438.5 363.4 291.9 226.5 167.1 115.1 67.8
29.1 21.8 17 12.1 8.5 4.8 3.6 1.2 1.2 1.2
0 0 0 0 0 0 0
